IEC motor adapter X2K100 – 230

X2K.. | IEC | Ø IEC | Ø IB5 | C5 | Ø D7 | Ø IE5 | F5 | L11 | S5 | T5 | U5 | Ø D1 | LMA | Z12 | kg |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X100 | 200 | 400 | 300H7 | 20 | 55H7 | 350 | 7 | 110 | M16 (4x) | 59.3 | 16JS9 | 50 | 768 | 38 | 50 |
225 | 450 | 350H7 | 20 | 60H7 | 400 | 7 | 140 | M16 (8x) | 64.4 | 18JS9 | 50 | 798 | 66 | 55 | |
250 | 550 | 450H7 | 25 | 65H7 | 500 | 7 | 140 | M16 (8x) | 69.4 | 18JS9 | 50 | 828 | 73 | 73 | |
X110 | 200 | 400 | 300H7 | 20 | 55H7 | 350 | 7 | 110 | M16 (4x) | 59.3 | 16JS9 | 50 | 788 | 38 | 50 |
225 | 450 | 350H7 | 20 | 60H7 | 400 | 7 | 140 | M16 (8x) | 64.4 | 18JS9 | 50 | 818 | 66 | 55 | |
250 | 550 | 450H7 | 25 | 65H7 | 500 | 7 | 140 | M16 (8x) | 69.4 | 18JS9 | 50 | 848 | 73 | 73 | |
X120 | 225 | 450 | 350H7 | 20 | 60H7 | 400 | 7 | 140 | M16 (8x) | 64.4 | 18JS9 | 60 | 895 | 36 | 70 |
250 | 550 | 450H7 | 25 | 65H7 | 500 | 7 | 140 | M16 (8x) | 69.4 | 18JS9 | 60 | 925 | 48 | 85 | |
280 | 550 | 450H7 | 25 | 75H7 | 500 | 7 | 140 | M16 (8x) | 79.9 | 20JS9 | 60 | 925 | 47 | 85 | |
X130 | 225 | 450 | 350H7 | 20 | 60H7 | 400 | 7 | 140 | M16 (8x) | 64.4 | 18JS9 | 60 | 931 | 36 | 70 |
250 | 550 | 450H7 | 25 | 65H7 | 500 | 7 | 140 | M16 (8x) | 69.4 | 18JS9 | 60 | 961 | 48 | 85 | |
280 | 550 | 450H7 | 25 | 75H7 | 500 | 7 | 140 | M16 (8x) | 79.9 | 20JS9 | 60 | 961 | 47 | 85 | |
X140 | 250 | 550 | 450H7 | 25 | 65H7 | 500 | 7 | 140 | M16 (8x) | 69.4 | 18JS9 | 70 | 989 | 54 | 100 |
280 | 550 | 450H7 | 25 | 75H7 | 500 | 7 | 140 | M16 (8x) | 79.9 | 20JS9 | 70 | 989 | 49 | 100 | |
315S–L | 660 | 550H7 | 25 | 80H7 | 600 | 7 | 170 | M20 (8x) | 85.4 | 22JS9 | 70 | 989 | 32.5 | 130 | |
X150 | 250 | 550 | 450H7 | 25 | 65H7 | 500 | 7 | 140 | M16 (8x) | 69.4 | 18JS9 | 70 | 1031 | 54 | 100 |
280 | 550 | 450H7 | 25 | 75H7 | 500 | 7 | 140 | M16 (8x) | 79.9 | 20JS9 | 70 | 1031 | 49 | 100 | |
315S–L | 660 | 550H7 | 25 | 80H7 | 600 | 7 | 170 | M20 (8x) | 85.4 | 22JS9 | 70 | 1031 | 32.5 | 130 | |
X160 | 315S–L | 660 | 550H7 | 25 | 80H7 | 600 | 7 | 170 | M20 (8x) | 85.4 | 22JS9 | 85 | 1183 | 43 | 150 |
315 | 800 | 680H7 | 25 | 85H7 | 740 | 7 | 170 | M20 (8x) | 90.4 | 22JS9 | 85 | 1219 | 46 | 190 | |
355 | 800 | 680H7 | 25 | 100H7 | 740 | 7 | 210 | M20 (8x) | 106.4 | 28JS9 | 85 | 1259 | 84 | 220 | |
X170 | 315S–L | 660 | 550H7 | 25 | 80H7 | 600 | 7 | 170 | M20 (8x) | 85.4 | 22JS9 | 85 | 1234 | 43 | 150 |
315 | 800 | 680H7 | 25 | 85H7 | 740 | 7 | 170 | M20 (8x) | 90.4 | 22JS9 | 85 | 1270 | 46 | 190 | |
355 | 800 | 680H7 | 25 | 100H7 | 740 | 7 | 210 | M20 (8x) | 106.4 | 28JS9 | 85 | 1310 | 84 | 220 | |
X180 | 315S–L | 660 | 550H7 | 25 | 80H7 | 600 | 7 | 170 | M20 (8x) | 85.4 | 22JS9 | 100 | 1310 | 34 | 170 |
315 | 800 | 680H7 | 25 | 85H7 | 740 | 7 | 170 | M20 (8x) | 90.4 | 22JS9 | 100 | 1346 | 40 | 215 | |
355 | 800 | 680H7 | 25 | 100H7 | 740 | 7 | 210 | M20 (8x) | 106.4 | 28JS9 | 100 | 1386 | 80 | 240 | |
X190 | 315S–L | 660 | 550H7 | 25 | 80H7 | 600 | 7 | 170 | M20 (8x) | 85.4 | 22JS9 | 100 | 1342 | 34 | 170 |
315 | 800 | 680H7 | 25 | 85H7 | 740 | 7 | 170 | M20 (8x) | 90.4 | 22JS9 | 100 | 1378 | 40 | 215 | |
355 | 800 | 680H7 | 25 | 100H7 | 740 | 7 | 210 | M20 (8x) | 106.4 | 28JS9 | 100 | 1418 | 80 | 240 | |
X200 | 315 | 800 | 680H7 | 25 | 85H7 | 740 | 7 | 170 | M20 (8x) | 90.4 | 22JS9 | 110 | 1441 | 18 | 230 |
355 | 800 | 680H7 | 25 | 100H7 | 740 | 7 | 210 | M20 (8x) | 106.4 | 28JS9 | 110 | 1481 | 42.5 | 260 | |
X210 | 315 | 800 | 680H7 | 25 | 85H7 | 740 | 7 | 170 | M20 (8x) | 90.4 | 22JS9 | 110 | 1477 | 18 | 230 |
355 | 800 | 680H7 | 25 | 100H7 | 740 | 7 | 210 | M20 (8x) | 106.4 | 28JS9 | 110 | 1517 | 42.5 | 260 | |
X220 | 355 | 800 | 680H7 | 25 | 100H7 | 740 | 7 | 210 | M20 (8x) | 106.4 | 28JS9 | 120 | 1649 | 38 | 300 |
X230 | 355 | 800 | 680H7 | 25 | 100H7 | 740 | 7 | 210 | M20 (8x) | 106.4 | 28JS9 | 120 | 1689 | 38 | 300 |
