Oil expansion tank /ET for mounting position M1/M3
The dimensions of the oil expansion tanks are provided for information purposes only. The final dimensions are determined by SEW-EURODRIVE on an order-specific basis. For further information, refer to chapter Oil expansion tank /ET.

X3T | Mounting position | BE | CE | HE | LE |
|---|---|---|---|---|---|
X100 | M3 | 350 | 70 | 220 | 175 |
X110 | M3 | 350 | 70 | 220 | 175 |
X120 | M3 | 380 | 74 | 250 | 200 |
X130 | M3 | 380 | 74 | 250 | 200 |
X140 | M3 | 530 | 64 | 262 | 210 |
X150 | M3 | 530 | 64 | 262 | 210 |
X160 | M3 | 600 | 73 | 314 | 265 |
X170 | M3 | 600 | 73 | 314 | 265 |
X180 | M3 | 600 | 75 | 339 | 265 |
X190 | M3 | 600 | 75 | 339 | 265 |
X200 | M3 | 690 | 66 | 354 | 280 |
X210 | M3 | 690 | 66 | 354 | 280 |
X220 | M1 | 735 | 78 | 372 | 305 |
X230 | M1 | 735 | 78 | 372 | 305 |
X240 | M1 | 830 | 61 | 413 | 315 |
X250 | M1 | 830 | 61 | 413 | 315 |
X4T | Mounting position | BE | CE | HE | LE |
|---|---|---|---|---|---|
X120 | M3 | 380 | 74 | 250 | 200 |
X130 | M3 | 380 | 74 | 250 | 200 |
X140 | M3 | 530 | 64 | 262 | 210 |
X150 | M3 | 530 | 64 | 262 | 210 |
X160 | M3 | 600 | 73 | 314 | 265 |
X170 | M3 | 600 | 73 | 314 | 265 |
X180 | M3 | 600 | 75 | 339 | 265 |
X190 | M3 | 600 | 75 | 339 | 265 |
X200 | M3 | 690 | 66 | 354 | 290 |
X210 | M3 | 690 | 66 | 354 | 290 |
X220 | M1 | 735 | 78 | 372 | 305 |
X230 | M1 | 735 | 78 | 372 | 305 |
X240 | M1 | 830 | 61 | 413 | 315 |
X250 | M1 | 830 | 61 | 413 | 315 |
