2. Maximum motor weight depending on motor adapter size
The following maximum loads on the motor adapter must not be exceeded.

[1] Center of gravity of the motor | X = center of gravity distance |
[2] Motor adapter | GM = weight of the mounted motor |
The table only applies to stationary applications. For mobile applications (e.g. travel drives), contact SEW-EURODRIVE.
Motor adapter | GM | X | |
|---|---|---|---|
IEC | NEMA | kg | mm |
100/112 | 182/184 | 60 | 190 |
132 | 213/215 | 110 | 230 |
160/180 | 254/286 | 220 | 310 |
200 | 324 | 280 | 340 |
225 | 326 | 400 | 420 |
250/280 | 364 – 405 | 820 | 480 |
315S-L | 444 – 449 | 1450 | 680 |
315 | 2000 | 740 | |
355 | 2500 | 740 | |
If the center of gravity distance X is increased, the maximum permitted weight GM must be reduced linearly. GM cannot be increased if the center of gravity distance is reduced.
