Technical data

  • Trip temperature: 70 °C, 80 °C, 90 °C, 100 °C ± 5 °C
  • Contact capacity: 10 A – AC 240 V
  • Connector: DIN EN 175301-803 PG9 (IP65)
  • The tightening torque for the retaining screw in the back of the connector for electrical connection is 0.25 Nm.