Cooling water assessment based on water substances

The following table provides an overview of the resistance of copper-nickel pipes to water content in non-drinking water.

Evaluation criterion

Approximate concentration
mg/l

Evaluation

CuNi10Fe1Mn

pH value

< 6

0

6 to 9

+

> 9

0

Chloride

to 1000

+

> 1000

+ (< 25 000 mg/l)

Sulfate

Up to 70

+

70 to 300

+

> 300

+ (< 25 000 mg/l)

Nitrate

Up to 100

+

> 100

0

Free (aggressive) carbon dioxide

Up to 20

+

20 to 50

0

> 50

Oxygen

Up to 2

+

> 2

+

Ammonium

Up to 2

+

2 to 20

+

> 20

Iron (dissolved)

Up to 10

0

> 10

­–

Manganese (dissolved)

Up to 1

0

> 1

­–

Free chlorine

Up to 5

Permanently < 0.5 mg/l

> 5

Intermittently < 3.0 mg/l

Sulfide

 

0

Ammonia

 

+ (< 15 mg/l)

+

= usually good resistance

0

= corrosion problems can occur, particularly if multiple factors are valued at 0

= use is not recommended