Nameplate

The following example shows the structure of the nameplate.

Line

Information

[1]

  • Manufacturer, address

[2]

  • Type designation

[3]

  • Serial number

[4]

  • Minimum operating point

[5]

  • Normal operating point

[6]

  • Maximum operating point

[7]

  • Operating power at the input shaft (HSS)

[8]

  • Gear unit output torque

[9]

  • Input speed (HSS)

[10]

  • Output speed (LSS)

[11]

  • Mounting position and mounting surface

[12]

  • Country of manufacture

[13]

  • Number of greasing points

[14]

  • Oil grade and viscosity class/oil quantity

[15]

  • Exact gear unit ratio

[16]

  • Service factor

[17]

  • Nominal motor power

[18]

  • Deviation from the standard temperature range (−20 °C to +40 °C)

[19]

  • Number of mounted fans

[20]

  • Gear unit weight

[21]

  • Year of manufacture