Oil expansion tank /ET for mounting positions M5/M6
The dimensions of the oil expansion tanks are provided for information purposes only. The final dimensions are determined by SEW-EURODRIVE on an order-specific basis. For further information, refer to chapter Oil expansion tank /ET.
Mounting position | BE | CE | HE | LE | |
|---|---|---|---|---|---|
X100 | M5/M6 | 350 | 165 | 145 | 155 |
X110 | M5/M6 | 350 | 165 | 145 | 155 |
X120 | M5/M6 | 380 | 178 | 167 | 180 |
X130 | M5/M6 | 380 | 178 | 167 | 180 |
X140 | M5/M6 | 530 | 190 | 180 | 190 |
X150 | M5/M6 | 530 | 190 | 180 | 190 |
X160 | M5/M6 | 600 | 225 | 228 | 245 |
X170 | M5/M6 | 600 | 225 | 228 | 245 |
X180 | M5/M6 | 600 | 242 | 233 | 245 |
X190 | M5/M6 | 600 | 242 | 233 | 245 |
X200 | M5/M6 | 690 | 250 | 243 | 260 |
X210 | M5/M6 | 690 | 250 | 243 | 260 |
X220 | M5/M6 | 735 | 275 | 280 | 285 |
X230 | M5/M6 | 735 | 275 | 280 | 285 |
X240 | M5/M6 | 830 | 292 | 278 | 315 |
X250 | M5/M6 | 830 | 292 | 278 | 315 |
