Wasserkühlpatrone /CCT
ACT | LC X2F | LC X3F | LC X4F | LC X2K | LC X3K | LC X4K | M1 (2x) | VC2 | VC1 | VC | |
|---|---|---|---|---|---|---|---|---|---|---|---|
X100 | 151 | 490 | 400 | - | 490 | 490 | - | G1/4" | 22 | 75 | 1 |
X110 | 151 | 580 | 400 | - | 580 | 580 | - | G1/4" | 22 | 75 | 1 |
X120 | 175 | 680 | 680 | 400 | 580 | 580 | 680 | G1/4" | 22 | 90 | 1 |
X130 | 175 | 680 | 680 | 490 | 680 | 680 | 680 | G1/4" | 22 | 90 | 1 |
X140 | 209 | 695 | 695 | 465 | 615 | 695 | 695 | G1/4" | 24 | 100 | 2 |
X150 | 209 | 825 | 825 | 555 | 695 | 825 | 825 | G1/4" | 24 | 100 | 1 |
X160 | 250 | 945 | 945 | 615 | 825 | 945 | 945 | G1/4" | 24 | 115 | 2 |
X170 | 250 | 945 | 945 | 695 | 825 | 945 | 945 | G1/4" | 24 | 115 | 1 |
X180 | 280 | 950 | 950 | 700 | 900 | 950 | 950 | G1/2" | 34 | 150 | 2 |
X190 | 280 | 1000 | 950 | 700 | 900 | 1000 | 950 | G1/2" | 34 | 150 | 1 |
X200 | 320 | 1100 | 1050 | 800 | 1000 | 1100 | 1050 | G1/2" | 34 | 150 | 2 |
X210 | 320 | 1150 | 1100 | 800 | 1000 | 1150 | 1100 | G1/2" | 34 | 150 | 1 |
X220 | 362 | 1350 | 1350 | 1350 | 1150 | 1350 | 1350 | G1/2" | 34 | 180 | 2 |
X230 | 362 | 1350 | 1350 | 1350 | 1200 | 1350 | 1350 | G1/2" | 34 | 180 | 1 |
X240 | 385 | 1400 | 1400 | 1400 | 1200 | 1400 | 1400 | G1/2" | 34 | 200 | 2 |
X250 | 385 | 1450 | 1450 | 1450 | 1250 | 1450 | 1450 | G1/2" | 34 | 200 | 1 |
X260 | 430 | 1600 | 1600 | 1600 | – | 1600 | 1600 | G1/2" | 35 | 280 | 2 |
X270 | 430 | 1600 | 1600 | 1600 | – | 1600 | 1600 | G1/2" | 35 | 280 | 1 |
X280 | 485 | 1750 | 1750 | 1750 | – | 1750 | 1750 | G1/2" | 35 | 280 | 1 |
X290 | 505 | 1750 | 1750 | 1750 | – | 1750 | 1750 | G1/2" | 35 | 300 | 2 |
X300 | 505 | 1750 | 1750 | 1750 | – | 1750 | 1750 | G1/2" | 35 | 300 | 1 |
X310 | 545 | 2050 | 2050 | 2050 | – | 2050 | 2050 | G1/2" | 35 | 360 | 2 |
X320 | 545 | 2050 | 2050 | 2050 | – | 2050 | 2050 | G1/2" | 35 | 360 | 1 |