STO safety sub-function
The following table shows the technical data of the STO safety sub-function.
The safe digital inputs F_STO_P1 and F_STO_P2 correspond to IEC 61131-2 for devices without SBM brake module type 3.
Reference potential for F_STO_P1 and F_STO_P2 is STO_M (contact at terminal X5504:5).
| Terminal | Technical data | |||
|---|---|---|---|---|---|
STO safety contact | X5504 | – | |||
Electrical data of the safe digital inputs F_STO_P1, F_STO_P2 |
| Minimum | Typical | Maximum | |
Input voltage range | X5504:1 and X5504:3 | DC -3 V | DC 24 V | DC 30 V | |
Input capacitance against STO_M |
| – | 300 pF | 500 pF | |
Input capacitance against STO_M with one SBM brake module |
| – | 1.5 µF | 2.5 µF | |
Input capacitance against STO_M with two SBM brake modules |
| – | 3 µF | 5 µF | |
Input capacitance against GND |
| – | 300 pF | 500 pF | |
Input capacitance against GND with one SBM brake module |
| – | 1.5 µF | 2.5 µF | |
Input capacitance against GND with two SBM brake modules |
| – | 3 µF | 5 µF | |
Power consumption at DC 24 V: | F_STO_P1 |
| – | 150 mW | 200 mW |
F_STO_P2 |
| – | 150 mW | 200 mW | |
Total |
| – | 300 mW | 400 mW | |
Power consumption at DC 24 V: | F_STO_P1 with one SBM brake module |
| – | 200 mW | 260 mW |
F_STO_P2 |
| – | 150 mW | 200 mW | |
Total |
| – | 350 mW | 460 mW | |
Input voltage for ON state (STO) |
| DC 11 V | – | – | |
Input voltage for OFF state (STO) |
| – | – | DC 5 V | |
Permitted leakage current of the external safety controller |
| – | – | 3 mA | |
Maximum cable length without SBM brake module | 100 m | ||||
Maximum cable length with SBM brake module | 30 m | ||||