Cable cross section 4 mm2
Connection cable | Conformity/part number | Cable type | Length/installation type | Cable cross section/operating voltage | ||
|---|---|---|---|---|---|---|
CE/UL: 28170687 | LEONI LEHC® 005276 | Variable
| 4 mm2 / AC 500 V | |||
M23, coding ring: brown, male |
| IS2, female, | ||||
CE/UL: 28170679 | LEONI LEHC® 005276 | Variable
| 4 mm2 / AC 500 V | |||
M23, coding ring: brown, male |
| IS2, female, | ||||
CE/UL: 28170636 | LEONI LEHC® 005276 | Variable
| 4 mm2 / AC 500 V | |||
M23, coding ring: brown, male |
| HAN®, 10E, female (ABB8) | ||||
CE/UL: 28170644 | LEONI LEHC® 005276 | Variable
| 4 mm2 / AC 500 V | |||
M23, coding ring: brown, male |
| HAN®, 10E, female (ALA4) | ||||
CE/UL: 28170695 | LEONI LEHC® 005276 | Variable
| 4 mm2 / AC 500 V | |||
M23, coding ring: brown, male |
| Open (M5 terminal box connection) | ||||
CE/UL: 28170709 | LEONI LEHC® 005276 | Variable
| 4 mm2 / AC 500 V | |||
M23, coding ring: brown, male |
| M23, female (SH1/KH1)SpeedTec connector | ||||
CE/UL: 28183282 | HELUKABEL Li9YC11Y-HF 4G4.0 + (3 × 1.0)C | Variable
| 4 mm2 / AC 500 V | |||
M23, coding ring: brown, male |
| M23, female (SB1)SpeedTec connector | ||||
Adapter cable for retrofit | CE/UL: 28170660 | LEONI LEHC® 005276 | Variable
| 4 mm2 / AC 500 V | ||
M23, coding ring: brown, male |
| HAN® 6B, female | ||||
Extension cable | CE/UL: 28170717 | LEONI LEHC® 005276 | Variable
| 4 mm2 / AC 500 V | ||
M23, coding ring: brown, male |
| M23, coding ring: brown, female | ||||
