Cable cross section 2.5 mm2
Connection cable | Conformity/part number | Cable type | Length/installation type | Cable cross section/operating voltage | ||
|---|---|---|---|---|---|---|
CE/UL: 28135326 | LEONI LEHC® 005275 | Variable
| 2.5 mm2 / AC 500 V | |||
M23, coding ring: brown, male |
| IS1, female, | ||||
CE/UL: 28135318 | LEONI LEHC® 005275 | Variable
| 2.5 mm2 / AC 500 V | |||
M23, coding ring: brown, male |
| IS1, female, | ||||
CE/UL: 28135296 | LEONI LEHC® 005275 | Variable
| 2.5 mm2 / AC 500 V | |||
M23, coding ring: brown, male |
| IS2, female, | ||||
CE/UL: 28135288 | LEONI LEHC® 005275 | Variable
| 2.5 mm2 / AC 500 V | |||
M23, coding ring: brown, male |
| IS2, female, | ||||
CE/UL: 28135261 | LEONI LEHC® 005275 | Variable
| 2.5 mm2 / AC 500 V | |||
M23, coding ring: brown, male |
| HAN® 10E, female (ASB4) | ||||
CE/UL: 28170628 | LEONI LEHC® 005275 | Variable
| 2.5 mm2 / AC 500 V | |||
M23, coding ring: brown, male |
| HAN®, 10E, female (ABB8) | ||||
CE/UL: 28135342 | LEONI LEHC® 005275 | Variable
| 2.5 mm2 / AC 500 V | |||
M23, coding ring: brown, male |
| Open, M4 ring cable lug | ||||
CE/UL: 28135334 | LEONI LEHC® 005275 | Variable
| 2.5 mm2 / AC 500 V | |||
M23, coding ring: brown, male |
| Open, M5 ring cable lug | ||||
CE/UL: 28135350 | LEONI LEHC® 005275 | Variable
| 2.5 mm2 / AC 500 V | |||
M23, coding ring: brown, male |
| Open, core end sleeves | ||||
CE/UL: 28128443 | LEONI LEHC® 005275 | Variable
| 2.5 mm2 / AC 500 V | |||
M23, coding ring: brown, male |
| M23, female (SH1/KH1)SpeedTec connector | ||||
CE/UL: 28183274 | LEONI LEHC® 005275 | Variable
| 2.5 mm2 / AC 500 V | |||
M23, coding ring: brown, male |
| M23, female (SB1)SpeedTec connector | ||||
Adapter cable for retrofit | CE/UL: 28170652 | LEONI LEHC® 005275 | Variable
| 2.5 mm2 / AC 500 V | ||
M23, coding ring: brown, male |
| HAN® Q8/0, female | ||||
Extension cable | CE/UL: 28128478 | LEONI LEHC® 005275 | Variable
| 2.5 mm2 / AC 500 V | ||
M23, coding ring: brown, male |
| M23, coding ring: brown, female | ||||
