X2104: Inverter output for connecting motors with MOVILINK® DDI
The following table provides information about this connection:
Function | ||
|---|---|---|
Inverter output for connection of motors with digital interface (MOVILINK® DDI) and optionally with brake |
Connection type | ||
|---|---|---|
M23, female, union nut with female thread, TE Connectivity – Intercontec products, series 723, SEW-EURODRIVE insert, SpeedTec equipment, coding ring: without, protected against contact |
Connection diagram | ||
|---|---|---|
|
Assignment | |||
|---|---|---|---|
Contact | Function | ||
Connection depending on brake control | |||
Standard design | Design for 2-wire brakes DC 24 V | ||
U | U | Motor connection, phase U | |
V | V | Motor connection, phase V | |
W | W | Motor connection, phase W | |
PE | PE | Protective earth connection | |
DDI | DDI | MOVILINK® DDI | |
A | Brake A | Reserved | Connection brake- |
B | Brake B | Connection brake 15 (blue) | Reserved |
C | Brake C | Connection brake 13 (red) | Reserved |
D | Brake D | Connection brake 14 (white) | Connection brake+ |



