General technical data
Technical data of the device | |
|---|---|
Part number | 28318552 |
Power consumption | 0.25 W |
Ambient temperature | Storage (EN 60721-3-1 class 1K2): -20 °C – +70 °C Operation (EN 60721-3-3 class 3K3): 0 °C – +60 °C |
Degree of protection | IP20 in accordance with EN 60529 |
Interface to inverter | D-sub connector, 9-pole |
Dimensions (L x W x H) | Without D-sub connector: 100 mm × 45 mm × 22 mm With D-sub connector: 100 mm × 45 mm × 26.5 mm |
Weight | 70 g |
Technical data for the NFC interface | |
|---|---|
Frequency | 13.56 MHz |
Range | < 10 mm |
Transmission protocol | NFC Forum type 5 tag in accordance with ISO/IEC 15693 |
Technical data for the Bluetooth® interface | |
|---|---|
Frequency | 2.4 GHz |
Range | < 10 m (depending on EMC and installation) |
Data transmission | Bluetooth® Low Energy (BLE) |
Transmission protocol | Bluetooth® 5.2 in accordance with IEEE 802.15.4 |