Connection via terminal strip in the terminal box
The encoder is equipped with a 10-pole terminal strip for connection:
[1] | The range 1a – 10a has been pre-configured by SEW‑EURODRIVE. It must not be changed. |
[2] | The range 1b – 10b is intended for connection by the customer. |
[3] | The range 1c – 4c has been pre-configured by SEW‑EURODRIVE. It must not be changed. |
[4] | The range 1d – 4d has been pre-configured by SEW‑EURODRIVE. It must not be changed by the customer. |
Basic connection:
The connections 1a – 10a, 1c – 4c and 1d – 4d lead to the encoder and/or the motor.
The connections 1b – 10b lead to the cable gland.
1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | |
|---|---|---|---|---|---|---|---|---|---|---|
a | TF1TF, PI, PK motor temperature sensor (operation only in protective extra-low voltage) | TF1TF, PI, PK motor temperature sensor (operation only in protective extra-low voltage) | TF2TF, PI, PK motor temperature sensor (operation only in protective extra-low voltage) opt. | TF2TF, PI, PK motor temperature sensor (operation only in protective extra-low voltage) opt. | +UB (GY) | GND (PK) | A (BN) |
(WH) |
(YE) | B (GN) |
b | TF1TF, PI, PK motor temperature sensor (operation only in protective extra-low voltage) | TF1TF, PI, PK motor temperature sensor (operation only in protective extra-low voltage) | TF2TF, PI, PK motor temperature sensor (operation only in protective extra-low voltage) opt. | TF2TF, PI, PK motor temperature sensor (operation only in protective extra-low voltage) opt. | +UB | GND | A |
| B |
|
Pin assignment EI7C | Pin assignment EI76 | |||||||||
1 | 2 | 3 | 4 | 1 | 2 | 3 | 4 | |||
c | GND_Config (BU) | n. c. | n. c. | n. c. | c | GND_Config (BU) | n. c. | n. c. | n. c. | |
d | EI7C (RD) | n. c. | n. c. | n. c. | d | n. c. | EI76 (RD) | n. c. | n. c. | |
Pin assignment EI72 | Pin assignment EI71 | |||||||||
1 | 2 | 3 | 4 | 1 | 2 | 3 | 4 | |||
c | GND_Config (BU) | n. c. | n. c. | n. c. | c | GND_Config (BU) | n. c. | n. c. | n. c. | |
d | n. c. | n. c. | EI72 (RD) | n. c. | d | n. c. | n. c. | n. c. | EI71 (RD) | |
