Connection via integrated encoder connector
Observe the notes in the respective chapters about connecting your encoder when connecting the encoder.

EK8W AK8W AS7W AG7W AV8W | AK8Y AS7Y AG7Y AV8Y | AK8H AV8H | EK8C EK8R ES7C EG7C ES7R EG7R EV8C EV8R | EK8S ES7S EG7S EV8S | RK8M | ||
|---|---|---|---|---|---|---|---|
+UB | +UB | +UB | +UB | +UB | +UB | R1 ref+ | |
⊥ | DGND | DGND | DGND | DGND | DGND | R2 ref- | |
A | Cos+ | Cos+ | Cos | A | Cos+ | S1 cos+ | |
| Cos- | Cos- | Cos ref |
| Cos- | S3 cos- | |
B | Sin+ | Sin+ | Sin | B | Sin+ | S2 sin+ | |
| Sin- | Sin- | Sin ref |
| Sin- | S4 sin- | |
C | – | Clock+ | – | C | C | n.c. | |
| – | Clock- | – |
|
| n.c. | |
D | Data+ | Data+ | Data+ | – | Data+ | n.c. | |
| Data- | Data- | Data- | – | Data- | n.c. |
15-pin D-sub socket | |
|---|---|
| Pin 1: D+, data+ |
Pin 2: D-, data- | |
Pin 3: n.c. | |
Pin 4: n.c. | |
Pin 5: UB | |
Pin 6: C-, clock- | |
Pin 7: n.c. | |
Pin 8: n.c. | |
Pin 9: GND | |
Pin 10: GND | |
Pin 11: C+, clock+ | |
Pin 12: B-, sin- | |
Pin 13: B+, sin+ | |
Pin 14: A-, cos- | |
Pin 15: A+, cos+ | |

