Overview of add-on encoder cables – MOVIDRIVE® B
Connection cable | Length/installation type | Specification | ||
|---|---|---|---|---|
Motor side | ||||
| Set length Variable length
| If the encoder on the motor is ordered and delivered without an encoder connection cover, the prefabricated cable can be fitted with an encoder connection cover on the encoder end. | ||
D-sub (15-pin) | Encoder connection cover | |||
| Set length Variable length
| The customer is responsible for connecting the terminal strip in the encoder connection cover. The cable gland on the encoder connection cover is included in the encoder scope of delivery. Connection to MOVIDRIVE®: A 15-pin connector is available that matches the interface on the inverter. | ||
D-sub (15-pin) | Open (core end sleeve and ring cable lugs) | |||
| Set length Variable length
| If the encoder on the motor is ordered and delivered without an encoder connection cover, the prefabricated cable can be fitted with an encoder connection cover on the encoder end. Encoder cable with connection cover and 2 D-sub | ||
D-sub (1 × 9-pin and 1 × 15-pin) | Encoder connection cover | |||
| Set length Variable length
| The customer is responsible for connecting the terminal strip in the encoder connection cover. The cable gland on the encoder connection cover is included in the encoder scope of delivery. Connection to MOVIDRIVE®: A 9-pin and a 15-pin connector are available that match the interface on the inverter. Encoder cable with conductor end sleeve and 2 D-sub | ||
D-sub (1 × 9-pin and 1 × 15-pin) | Open (core end sleeve and ring cable lugs) | |||
| Set length Variable length
| Connection to MOVIDRIVE®: A 15-pin connector is available that matches the interface on the inverter. Encoder cable with M23 and D-sub | ||
D-sub (15-pin) | M23 connector | |||
INFORMATION







