Types

Design and cable cross section

Part number

Installation type

Encoder

4 × 2 × 0.25 mm2 + 2 × 0.5 mm2

13622021

Fixed installation

E.7., A.7.

E.8., A.8.

4 × 2 × 0.25 mm2 + 2 × 0.5 mm2

13622048

Cable carrier installation

E.7., A.7.

E.8., A.8.

5 × 2 × 0.25 mm2 + 2 × 0.5 mm2

28111508

Fixed installation

E.7., A.7.

E.8., A.8.

5 × 2 × 0.25 mm2 + 2 × 0.5 mm2

28111516

Cable carrier installation

E.7., A.7.

E.8., A.8.