EI7. encoder – M12 on the terminal box – AVRE, AVSE – MOVITRAC® advanced
[1] | DR.. motors with 8-pin M12 connector for encoder signals on the terminal box, without TF. Connection type: AVSE Encoder: EI7. The signals for thermal monitoring of the motor are not transmitted in the encoder cable. |
[2] | DR.. motors with 8-pin M12 connector for encoder signals and TF thermal monitoring on the terminal box. Connection type: AVRE Encoder: EI7. The signals for thermal monitoring of the motor are transmitted in the encoder cable. |
