EK8Z, EK9Z, AK8Z
| Characteristic safety values according to | |
|---|---|---|
EN 61800-5-2 | EN ISO 13849‑1 | |
Classification | SIL 2 | PL d |
System structure | HFT = 1 | 2-channel (Cat. 3) |
PFHD valueThe specified values apply when the requirements for the encoder evaluation unit are met. (with mounting on the motor; takes into account a derating due to motor reheating) | 6.0 × 10-8 1/h = 60 FIT (Tamb ≤ 60 °C) | |
Service life/proof test interval | Motor without forced cooling fan: | 20 years (Tamb ≤ 40 °C) 15 years (Tamb ≤ 50 °C) 12 years (Tamb ≤ 60 °C) |
Motor with forced cooling fan: | 20 years (Tamb ≤ 60 °C) | |
Motor/encoder connection (only for drives with FS logo) | Fault exclusion according to EN 61800-5-2 | |
Additional information