Connector codes from SEW-EURODRIVE
AIGA | = | M23 without temperature sensor, e.g. /TF or /PI |
AIGB | = | M23 with temperature sensor, e.g. /TF or /PI |
AVSE | = | M12 without inverted signal tracks /A, /B and without temperature sensor, e.g. /TF or /PI |
AVRE | = | M12 with non-inverted signal tracks A, B and with inverted signal tracks /A, /B and with optional temperature sensor, e.g. /TF or /PI. With EI7C FS safety encoder without TF. |
AE + AVRE | = | Connection unit + M12 with non-inverted signal tracks and with optional temperature sensor /TF or /PI |
AE | = | Terminal strip/connection unit in the terminal box |
A1GA | = | Integrated encoder plug connector installed on the side or rear of the encoder cover, delivered with connection cover |
A2GA | = | Integrated encoder plug connector installed on the side or rear of the encoder cover, delivered without connection cover |
KIGA | = | M23 plug connector with 0.36 m cable directly installed on the encoder, delivered without mating connector |