/EI7.

Note that only connection option D2 is available for the EI7C FS safety encoder.

  • On/in the terminal box:
  • D1: With an M12 connector (8-pin with optional AVRE temperature sensor or 4-pin without AVSE temperature sensor) on the terminal box and configuration box in the terminal box
  • EI7. to M12: Encoder cable connected directly to the M12 connector. The litz wires for adjustment go to the configuration box. No FS
  • D2: With EI7C FS safety encoder: With an M12 connector (8-pin AVRE, without temperature sensor) on the terminal box. No configuration box required
  • EI7C FS safety encoder: Encoder cable connected directly to the M12 connector.
  • D3: With a terminal strip (connection unit with integrated configuration box, with or without temperature sensor) in the terminal box (without type designation)
  • The cable from the inverter to the encoder is fed through one of the screw fittings into the terminal box and connected to the connection unit with integrated configuration box.