Safety sub-functions – absolute position
Safety encoders can be used to implement the following safety sub-functions in compliance with EN 61800‑5‑2 with respect to the absolute position. Observe the requirements of the evaluation electronics.
Encoder | SCA | SLP |
|---|---|---|
ES7S | ✔ | ✔ |
EG7S | ✔ | ✔ |
AS7W | ✔ | ✔ |
AG7W | ✔ | ✔ |
AS7Y | ✔ | ✔ |
AG7Y | ✔ | ✔ |
EK8S | ✔ | ✔ |
EK8W | ✔ | ✔ |
AK8W | ✔ | ✔ |
AK8Y | ✔ | ✔ |
AK8H | ✔ | ✔ |
EK8Z | ✔ | ✔ |
EK9Z | ✔ | ✔ |
AK8Z | ✔ | ✔ |
EI7C FS | – | – |
✔ | Applicable |
– | Not applicable |