EI8R, EI8C
Encoder | Unit, size | EI8RSee figure "HTL/TTL signals and phase relationship". | EI8CSee figure "HTL/TTL signals and phase relationship". |
|---|---|---|---|
Motor series and size |
| DRN../DRU../DR2.71 – 132S | |
Pulse output |
| TTL (RS422) | HTL |
Supply voltage | UB | DC 7 V – 30 V | DC 7 V – 30 V |
Maximum current consumption, free of load | Iin | 100 mA | |
Maximum pulse frequency | fpulse_max | 102.4 kHz | |
Direction of rotation |
| A before B when looking at the motor output shaft | |
Incremental tracks; periods per revolution | A, B | 1024 (10 bits) | |
C | 1 | ||
Position resolution, increments per revolution | A, B | 4096 (12 bits) | |
Voltage output signal, (peak-to-peak) (A’ = A - | Ut_diff | – | |
Voltage output signal, (peak-to-peak) | Ut | ULow ≤ 0.5 V UHigh ≥ 2.5 V | ULow ≤ 3 V UHigh ≥ UB - 3.5 V |
Signal level output, offset, | Ut_o | – | |
Load current | IL | 25 mA | 60 mA |
Terminating resistor | kΩ | 0.12 | 1 – 3 |
Resistance between tracks and reference ground | Rgnd | – | |
Load capacitance, output | Co | – | |
Voltage output signal, (peak-to-peak) | Ut_diff e | – | |
C track offset | g | – | |
Voltage output signal, non-differential (C, (peak-to-peak) | Ut_C | ULow ≤ 0.5 V UHigh ≥ 2.5 V | ULow ≤ 3 V UHigh ≥ UB - 2.5 V |
Phase angle track C’, n = constant | k, l | – | |
Signal width track C | WC | 90° electrical | |
Signal logic track C |
| C = log 1 when A = B = log 1 | |
Pulse duty factor in accordance with IEC 60469-1, n = constant |
| 50% ± 10% | |
Phase offset A : B; n = constant | d | 90° ±20° | |
Incremental part accuracy |
| ±0.2° (±720") | |
Vibration resistance in accordance with EN 60068‑2‑6 |
| ≤ 10 g (f > 18.5 Hz) | |
Shock resistance in accordance with EN 60068‑2‑27 |
| ≤ 100 g (t = 6 ms, 18 pulses) | |
Maximum permissible magnetic field external to the motor | 25 mT / 20 kA/m | ||
Maximum speed | nmax | 6000 min-1 | |
Maximum cable lengthObserve the limitations of the motor and/or the frequency inverter. |
| 100 m | 50 m: MOVI-C® MOVITRAC® advanced inverters from SEW-EURODRIVE with connection to the binary input terminals and 24 V supply 100 m: Other inverters from SEW-EURODRIVE or third-party devices. |
Duration until fault message |
| – | |
Activation time of rotary encoder internal diagnostics after switching on |
| – | |
Degree of protection according to EN 60529 |
| IP66 | |
Installation altitude | h | ≤ 4000 m above sea level | ≤ 4000 m above sea level |
Corrosion protection; surface protection |
| KS, OS1 – OS4, OSG | |
Connection |
|
| |
Ambient temperature of motor | °C | -30 to +60 | |
Storage temperature | °C | -15 to +70 | |
Maximum angular acceleration |
| 104 rad/s² | |
Electronic nameplate |
| – | |
Functional safety |
| – | |