Required tools

WARNING

Loss of the safety function due to a faulty mechanical connection between the motor and the safety encoder.
Severe or fatal injuries.
- To ensure the exclusion of any faults in the mechanical connection between the motor and the safety encoder, comply with the following points in accordance with EN 61800-5-2:
- Perform a proper disassembly/assembly procedure according to this documentation.
- Replace worn or damaged components.
- Adhere to the tightening torques specified in this documentation.
You need the following tools to assemble and disassemble the encoders. Make sure that all the tools are available before you remove/install an encoder.
Generally required tools and aids:
- Allen wrench in different sizes
- Hexagonal socket wrench in different sizes
- Flat tip screwdriver 04/05 and Torx TX20 and TX25
- Torque wrench for tightening torques of 1.6 Nm – 8.0 Nm
For .K8. / .K9. / .V8.:
- Allen wrench: S2.5, S3, S4, S5
- Hexagonal socket wrench: SW8, SW10, SW13, SW30
- M6 screw with a min. length of 70 mm (AK8H only)
- Lubricant, e.g. Lub-L 3M
For EI7. / EI8.:
- Allen wrench: S2.5, S3, S4, S5
- Warming plate (130 °C)
- Lubricant, e.g. Lub-L 3M
- Assembly paste, e.g. MOLYCOTE®
For encoders .S7. / .G7.
- NOCO-Paste
Additionally required tools and aids for safety encoders:
- For ES7S, AS7W, AS7Y safety encoders: Sensor for measuring the wobble with a measuring range in the 1/100 mm range
- For ES7S, AS7W, AS7Y safety encoders: New expansion anchor (part number: 13617311)
- For EK8S, EK8W, AK8W, AK8Y, AK8H, EK8Z, EK9Z, AK8Z safety encoders: LOCTITE® 241