Connecting .K8./.K9./.V8. conical encoder with integrated A1GA/A2GA encoder connector

  1. Loosen the screws of the connection cover [619] and remove it.
  2. Connect the encoder as shown in the wiring diagram. Observe the stripping length of 8 mm when connecting the encoder to the terminal block in the connection adapter [U]. The cable gland of the included connection adapter is suitable for cables with a diameter of 5 to 9.5 mm. Ensure that this clamping range is maintained. Note that the supplied cable gland must not be replaced with other types, as it enables use in potentially explosive atmospheres and provides suitable shielding against interference.
  3. Place the connection cover [619] onto the connection adapter [U].
  4. For safety encoders: Wet the screws that are required in the following step with LOCTITE® 241.
  5. Screw the screws [E] through the bores in the connection cover [619] and into the bores in the connection adapter [U].
    • Secure the screws [E] using a medium-strength thread locker. The tightening torque is 2.25 Nm.
  6. Tighten the cable gland.
    • Tightening torque 2 Nm ± 15%
  7. Provide a strain relief in accordance with IEC 60079‑14. Do not damage the signal cables.
  8. EK8X encoder: Set the desired encoder resolution using the rotary switch in the connection cover [619].

INFORMATION

The connection covers of the EK8X and .K8./.V8. encoder designs are not compatible. Observe the following information to avoid damaging the encoder:
  • Do not use a .K8./.V8. connection cover with the EK8X encoder design.
  • Do not use an EK8X connection cover with the .K8./.V8. encoder designs.