AG7Y, AH7Y
Encoder | Size, unit | AG7Y | AH7Y | |
|---|---|---|---|---|
Motor series and size |
| DRN../DRU../DR2.71 – 280 | ||
Signal output | Sin/cos | TTL (RS422) | ||
Supply voltage | UB | DC 7 V – 30 V | DC 9 V – 30 V | |
Maximum current consumption | Iin | 150 mA | ||
Maximum pulse frequency | flimit | 200 kHz | 120 kHz | |
Incremental tracks; periods per revolution | A, B | 2048 (11 bits) | ||
C | – | |||
Output amplitude | Uhigh | 1 Vpp | ≥ DC 2.5 VPP | |
Ulow | 1 Vpp | ≤ DC 0.5 VPP | ||
Output current per track | Iout | 10 mA | 20 mA | |
Pulse duty factor in accordance with IEC 60469-1, n = constant | Not available | 50 ±20% | ||
Phase offset A : B n = constant | 90° ± 2° | 90° ± 20° | ||
Accuracy of the incremental section Due to the stiffness of the torque bracket, you have to take into account an automatically resetting twist of ±0.6° (depending on the direction of rotation) of the encoder housing compared to the encoder shaft. |
|
| – | |
Accuracy of the absolute section |
| ±1 LSB (Least Significant Bit) | – | |
Scanning code | Gray code | |||
Position resolution, increments per revolution | A, B | 8192 (13 bits) | ||
Position resolution of the absolute section, increments per revolution |
| 4096 (12 bits) | ||
Multi-turn resolution | 4096 revolutions (12 bits) | |||
Data transmission | synchronous serial (SSI) | |||
Serial data output | Driver to EIA RS422 | Driver to EIA RS485 | ||
Serial pulse input | Recommended receiver to EIA RS422 | Optocoupler, recommended driver to EIA RS485 | ||
Clock frequency | 100 – 800 kHz | |||
Clock-pulse space period | 12 – 30 µs | |||
Vibration resistance in accordance with EN 60068‑2‑6 | ≤ 100 m/s2 | |||
Shock resistance in accordance with EN 60068‑2‑27 | ≤ 2000 m/s2 | ≤ 2000 m/s2 | ||
Maximum speed | nmax | 6000 min-1 | 3500 min-1
| |
In area at risk of explosion: -30 to +40 °C at maximum 6000 min-1 > 40 °C at maximum 4500 min-1 | ||||
Duration until fault message |
| 25 ms + 3/4 revolution | – | |
Activation time of rotary encoder internal diagnostics after switching on |
| – | ||
Degree of protection according to EN 60529 | IP66 | IP56 | ||
Installation altitude | h | ≤ 4000 m above sea level | ||
In areas at risk of explosion: Permitted external pressure 0.8 – 1.1 bar (at typical height ≤ 1800 m above sea level) | ||||
Explosion protection mark ATEX/IECEx |
| ATEX equipment category 3 (3G, 3D, 3GD) IECEx EPL .c (3G-c, 3D-c, 3GD-c) | ATEX equipment category 3 (3G, 3D, 3GD) | |
IECEx certificate of conformity |
| IECEx IBE 18.0032X | – | |
Connection | Terminal strip in pluggable connection cover | Terminal strip on encoder | ||
Storage temperature | °C | -15 to +70 | ||
Maximum |
| 104 rad/s² | ||
Maximum |
| Degree of pollution 2 (IEC 61010-1, EN 60664-1, VDE 0110-1) | ||
Ambient temperature of motor | DRN../DR2../DRU71 – 250 | °C | – | -20 to +40 |
DRN../DR2../DRU132M – 280 | °C | -30 to +60 | – | |
DRN../DR2../DRU315 | °C | – | -20 to +60 | |
EDRN80MS – 132S | °C | -30 to +60 | -20 to +60 | |
EDRN132M – 200L | °C | -30 to +60 | -20 to +60 | |
EDRN225 | °C | -30 to +60 | -20 to +60 | |
EDRN250 – 280 | °C | -30 to +60 | -20 to +60 | |
Functional safety |
| ✔ | – | |