ES7S, EV7S
Encoder | Size, unit | ES7S | EV7S | |
|---|---|---|---|---|
Motor series and size |
| DRN../DRU../DR2.71 – 315 | ||
Pulse output |
| Sin/cos | ||
Supply voltage | UB | DC 7 V – 30 V | DC 7 V – 30 V | |
Maximum current consumption, effective value | Iin | 140 mA | ||
Maximum pulse frequency | fmax | 150 kHz | 150 kHz | |
Incremental tracks; periods per revolution | A, B | 1024 (10 bits) | ||
C | 1 | |||
Position resolution, increments per revolution | A, B | 4096 (12 bits) | ||
Output amplitude | Uhigh | 1 V | ||
Ulow | ||||
Output current per track, effective value | Iout | 10 mA | ||
Pulse duty factor in accordance with IEC 60469-1, n = constant | – | |||
Phase offset A : B n = constant | 90° ±2° | 90° ±2° | ||
AccuracyDue to the stiffness of the torque bracket, you have to take into account an automatically resetting ±0.6° twist (depending on the direction of rotation) of the encoder housing compared to the encoder shaft. | 0.0194° | 0.0194° | ||
Vibration resistance in accordance with EN 60068‑2‑6 | ≤ 100 m/s2 (at 10 Hz to 2 kHz) | |||
Shock resistance in accordance with EN 60068‑2‑27 | ≤ 1000 m/s2 | ≤ 1000 m/s2 | ||
Maximum speed | nmax | 6000 min-1 | ||
Maximum cable length |
| 100 m | ||
Duration until fault message | 25 ms | 25 ms | ||
Activation time of rotary encoder internal diagnostics after switching on | – | |||
Storage temperature | °C | -15 to +70 | ||
Maximum angular acceleration | 104 rad/s2 | |||
Degree of protection according to EN 60529 | IP66 | IP66 | ||
Explosion protection mark ATEX/IECEx |
| ATEX equipment category 3 (3G, 3D, 3GD) IECEx EPL .c (3G-c, 3D-c, 3GD-c) | ATEX equipment category 3 (3G, 3D, 3GD)IECEx EPL .c (3G-c, 3D-c, 3GD-c) | |
IECEx certificate of conformity |
| IECEx IBE 13.0015X | IECEx IBE 13.0015X | |
Connection | Terminal box | Terminal box | ||
Maximum degree of pollution during installation work | Degree of pollution 2 (IEC 61010-1, EN 60664-1, VDE 0110-1) | |||
Ambient temperature of motorObserve possible speed and temperature limitations of the motor in atmospheres at risk of explosion. | DRN../DR2../DRU71 – 132S | °C | -30 to +80 With FS encoder: -30 to +60 | – |
DRN../DR2../DRU71 – 225 | °C | – | -30 to +80 | |
DRN../DR2../DRU250/280 | °C | – | -30 to +60 | |
EDRN.. | °C | -30 to +60 | -30 to +60 | |
Functional safety |
| ✔ | – | |