AK8H, AK8W
Note the following regarding the encoder interfaces:
The electrical specifications of encoders with the ...W interface (sin/cos + RS485) correspond to the sin/cos signal definitions of the HIPERFACE® interface. However, in the digital interface RS485, they deviate from the HIPERFACE® standard and are only suitable for operation on inverters from SEW-EURODRIVE.
Encoder | Size, unit | AK8H | AK8W | |
|---|---|---|---|---|
Motor series and size |
| DRN../DRU../DR2.63 – 355 | ||
Pulse output | HIPERFACE® | sin/cos + RS485 | ||
Supply voltage | UB | DC 7 V – 12 V | DC 7 V – 30 V | |
Supply voltage for design as safety encoder | UB_FS | DC 7 V – 12 V | DC 7 V – 30 V | |
Maximum current consumption, free of load | Iin | 80 mA | 100 mA (at UB = 7 V) | |
Maximum pulse frequency | fpulse_max | 200 kHz | ||
Direction of rotation |
| A before B when looking at the motor output shaft in clockwise rotation | ||
Incremental tracks; periods per revolution | A, B | 1024 (10 bits) | 2048 (11 bits) | |
C | – | |||
Position resolution, increments per revolution | A, B | 32768 (15 bits) HIPERFACE® | 65536 (16 bits) (RS485) | |
Accuracy of the incremental section Due to the stiffness of the torque bracket, you have to take into account an automatically resetting twist of ±0.6° (depending on the direction of rotation) of the encoder housing compared to the encoder shaft. |
| ±0.0125° (±45") | ±0.0194° (±70") | |
Accuracy of the absolute section |
| ±0.014° (±52") | ±3 LSB | |
Voltage output signal (peak-to-peak) (A’ = A - | Ut_diff | 1 V ± 10% | ||
Voltage output signal (peak-to-peak) | Ut | 0.5 V ± 10% | ||
Signal level output, offset | Ut_o | 2.5 V ± 0.3 V | ||
Total harmonic distortion (THD) |
| 40 dB (1%), 60 dB (0.1%) from 7th harmonic | ||
Load resistance/load current | RL/IL | 120 Ω ± 10% | ||
Resistance between track and reference ground | Rgnd | ≥ 1 kΩ | ||
Load capacitance, output |
| ≤ 20 nF | ||
Voltage output signal, (peak-to-peak) | Ut_diff e | – | ||
C track offset | g | – | ||
Voltage output signal, non-differential (C, (peak-to-peak) | Ut_C | – | ||
Phase angle track C’, n = constant | k, l | |||
Signal width track C | WC | |||
Signal logic track C |
| – | ||
Voltage output signal (peak-to-peak) (D’ = D- | Ut_diff | Typical: 6.6 V to 10 V (± 10%) | ||
Voltage output signal (peak-to-peak) | Ut | Typical: 3.3 V to 5 V (± 10%) | ||
Signal level output, offset | Ut_o | Typical: 0 V | ||
Voltage input signal (peak-to-peak) (D’ = D- | Ut_diff | Typical: 6.6 V to 10 V (± 10%) | ||
Voltage input signal (peak-to-peak) | Ut | Typical: 3.3 V to 5 V (± 10%) | ||
Signal level input, offset | Ut_o | Typical: 0 V | ||
Pulse duty factor in accordance with IEC 60469-1, n = constant | – | |||
Phase offset A : B; n = constant | 90° ±2° | |||
Safety-related accuracy |
| ± 0.09°, for quadrant count The specified values refer to a diagnostic coverage of 90% that must be achieved by the external drive system. In the event of resonances, suitable tests of the entire drive system must be performed. | – | |
Safety-related measuring step |
| 0.09°, for quadrant count | – | |
Scanning code/counting direction | Binary code, ascending with the direction of rotation specified above | Binary code, ascending with the direction of rotation specified above | ||
Multi-turn resolution | 4096 revolutions (12 bits) | 65536 revolutions (16 bits) | ||
Communication, interface | HIPERFACE® | RS485 (asynchronous, serial) | ||
Communication, modules | Driver to EIA RS485 | Driver to EIA RS485 | ||
Clock frequency/bandwidth | 9600 baud | |||
Clock-pulse space period | – | |||
Vibration resistance in accordance with EN 60068‑2‑6 |
| ≤ 10 g (f > 18.5 Hz) | ||
Shock resistance in accordance with EN 60068‑2‑27 | ≤ 100 g (t = 6 ms, 18 pulses) | |||
Maximum permissible magnetic field external to the motor (outer motor contour) |
| 25 mT / 20 kA/m (on the encoder housing: 10 mT / 8 kA/m) | ||
Maximum speed | nmax | 6000 min-1 | ||
Service life of the ball bearings | 3.6 × 109 revolutions | – | ||
Maximum cable lengthObserve the requirements for the cables. |
| 100 m | ||
Duration until fault message |
| HIPERFACE® | ≤ 25 ms + 3/4 revolution | |
Activation time of the encoder-internal diagnostics after switching on |
| HIPERFACE® | 200 ms | |
Degree of protection according to EN 60529 | IP66 in assembled state FS encoder: IP65 in assembled state | IP66 | ||
Installation altitude | h | ≤ 2000 m above sea level | ≤ 4000 m above sea level | |
Explosion protection mark ATEX/IECEx |
| – | ATEX equipment category 3 (3G, 3D, 3GD) II3G Ex ec IIC T4 Gc II3D Ex tc IIIC T120°C Dc IECEx EPL .c (3G-c, 3D-c, 3GD-c) Ex ec IIC T4 Gc Ex tc IIIC T120°C Dc | |
IECEx certificate of conformity depending on encoder |
| – | IECEx IBE 18.0032X IECEx CSA 21.0010X | |
Corrosion protection; surface protection |
| KS, OS1 – OS4, OSG | KS, OS1 – OS4, OSG | |
Connection |
|
| ||
Storage temperature | °C | -40 to +90 | ||
Maximum angular acceleration |
| 2 × 104 rad/s2 | 2 × 104 rad/s2 | |
Electronic nameplate |
| HIPERFACE®; 1792 bytes | RS485 (serial, asynchronous); 1920 bytes | |
Maximum degree of pollution during installation work |
| Degree of pollution 1 (IEC 61010-1, EN 60664-1, VDE 0110-1) | ||
Ambient temperature of motor | DRN../DR2../DRU63 – 132 | °C | -40 to +80 With FS encoder: -40 to +60 | -30 to +60 |
DRN../DR2../DRU160 – 315 | °C | -40 to +60 | -30 to +60 | |
DRN355/DRU355 | °C | -30 to +60 | -30 to +60 | |
EDRN71 – 315 | °C | -40 to +60 | -30 to +60 | |
DR2C71 – 180 | °C | -40 to +60 | -30 to +60 | |
Functional safety |
| ✔ | ✔ | |