EI7.
Encoder | Size, unit | EI71See figure "HTL/TTL signals and phase relationship". | EI72See figure "HTL/TTL signals and phase relationship". | EI76See figure "HTL/TTL signals and phase relationship". | EI7CSee figure "HTL/TTL signals and phase relationship". |
|---|---|---|---|---|---|
Motor series and size |
| DRN../DRU../DR2.63 – 132S | |||
Pulse output |
| HTL | |||
Supply voltage | UB | DC 9 V – 30 V | |||
Maximum current consumption, free of load | Iin | 120 mA | |||
Maximum pulse frequency | fpulse_max | 2.4 kHz | |||
Direction of rotation |
| A before B when looking at the motor output shaft | |||
Incremental tracks; periods per revolution | A, B | 1, 2, 6, 24 (size 63: 24 only) | |||
C | – | ||||
Position resolution, increments per revolution | A, B | 4, 8, 24, 96 (size 63: 96 only) | |||
Voltage output signal, (peak-to-peak) (A’ = A - | Ut_diff | – | |||
Voltage output signal, (peak-to-peak) | Ut | ULow ≤ 3 V UHigh ≥ UB - 3.5 V | |||
Signal level output, | Ut_o | – | |||
Load current | IL | 60 mA | |||
Terminating resistor | kΩ | 1 – 3 | |||
Resistance between tracks and reference ground | Rgnd | – | |||
Load capacitance, output | Co | – | |||
Voltage output signal, differential (C’ = C - (peak-to-peak) | Ut_diff e | – | |||
C track offset | g | – | |||
Voltage output signal, non-differential (C, (peak-to-peak) | Ut_C | – | |||
Phase angle track C’, n = constant | k, l | – | |||
Signal width track C | WC | – | |||
Signal logic track C |
| – | |||
Pulse duty factor in accordance with IEC 60469-1, n = constant |
| 50% ± 20% | |||
Phase offset A : B; n = constant | d | 90° ± 20° | |||
Incremental part accuracy |
| ±3.75° (±225’) | |||
Vibration resistance in accordance with EN 60068‑2‑6 |
| ≤ 10 g (f > 18.5 Hz) | |||
Shock resistance in accordance with EN 60068‑2‑27 |
| ≤ 100 g (t = 6 ms, 18 pulses) | |||
Maximum permissible magnetic field external to the motor (outer motor contour) | 25 mT / 20 kA/m | ||||
Maximum speed | nmax | 6000 min-1 | |||
Maximum cable lengthObserve the limitations of the motor and/or the frequency inverter. |
| 50 m: MOVI-C® MOVITRAC® advanced inverters from SEW-EURODRIVE with connection to the binary input terminals and 24 V supply 100 m: Other inverters from SEW-EURODRIVE or third-party devices. | |||
Duration until fault message |
| – | |||
Activation time of rotary encoder internal diagnostics after switching on |
| – | |||
Degree of protection according to EN 60529 |
| IP66 | |||
Installation altitude | h | ≤ 4000 m above sea level | |||
Corrosion protection; surface protection |
| KS, OS1 – OS4, OSG | |||
Connection |
| Size 63: | |||
Ambient temperature of motor | °C | -40 to +60 DR2C: -30 to +60 | |||
Storage temperature | °C | -15 to +70 | |||
Maximum angular acceleration |
| 104 rad/s² | |||
Electronic nameplate |
| – | |||
Functional safety |
| – | |||