Type designation for encoders from SEW‑EURODRIVE
The type designation of SEW-EURODRIVE encoders consists of 4 characters, e.g. EI8R, and is included in the type designation of the motor.
1st digit: encoder design
Identifier | Description |
|---|---|
A | Multi-turn absolute encoder |
E | Single-turn absolute encoder or incremental encoder |
N | Low resolution proximity switch and incremental encoder |
R | Resolver |
X | Special encoderSpecial encoder with functions for customer-specific applications. |
2nd digit: tool flange to the motor
The add-on encoder is mounted to the motor on the B-side by means of various tool flanges. The interface to be used depends on the motor size or the selected option.
Identifier | Description |
|---|---|
K | Cone shaft (shaft centered) |
V | Solid shaft with coupling (flange-centered with flange cover) |
H | Hollow shaft (shaft centered) |
I | Built-in encoder, integrated in the motor without additional length |
F | positive |
L | linear |
S | Spread shaft (shaft centered) |
G | Plug-in shaft (shaft centered) |
3rd digit: key figure for the generation of the encoder/type
Identifier | Description |
|---|---|
9 | Built-in encoders of the high class or |
8 | Built-in encoders of the medium class or |
7 | Built-in encoders of the basic class or |
1 – 6 | various geometric variants |
0 | Special design |
4th digit: electrical interface of the encoder
Identifier | Description |
|---|---|
1 – 6 | Signal periods per revolution |
A | Design as mounting adapter (see chapter Encoder mounting adapter) |
C | HTL (with or without index track) at typically UB = 9 – 30 V |
H | Sin/cos + RS485 HIPERFACE® (multi‑turn) |
L | Resolver signal |
M | Resolver signal |
R | TTL (RS422) at typically UB = 9 – 30 V |
S | Sin/cos + RS485 (optional) |
T | TTL (RS422) at UB = 5 V |
W | Sin/cos + RS485 (single-turn or multi-turn) |
X | Adjustable interface and/or resolution or special interface |
Y | Sin/cos or TTL(RS422) + SSI (multi-turn) |
Z | MOVILINK® DDI |