Installing EG7., AG7.

  1. Apply a contact corrosion prevention compound, e.g. NOCO-Paste, to the encoder pins.
  2. Push the encoder to the stop of the shaft end.
  3. Tighten the central retaining screw [B].
    • Tightening torque 8 Nm ± 5%
  4. Place the torque bracket [935] onto the spacer bushing [934] and tighten the screws [936].
    • Tightening torque: M6 = 11 Nm, M8 = 27 Nm
    • For safety encoders: M6 = 11 Nm ±10%, M8 = 27 Nm ±10%
  5. For safety encoders: Wet the screws that are required in the following step with LOCTITE® 241.
  6. Tighten the retaining screws [232] of the torque arm.
    • Tightening torque 6 Nm ± 10%
  7. Screw on the connection cover [619].
    • Tightening torque 2.25 Nm ± 10%
  8. Insert the cable grommet [269] into the forced cooling fan [170].
  9. Mount the forced cooling fan [170] and tighten the screws [22].
    • Tightening torque 28 Nm