EI7C FS
Encoder | Size, unit | EI7C FS |
|---|---|---|
Motor series and size |
| DRN../DRU../DR2.71 – 132S |
Pulse output |
| HTL |
Supply voltage | UB | DC 19.2 V – 30 V Exclusively SEL/PELV circuits in accordance with DIN EN 61131-2 are permitted |
Maximum current consumption, free of load | Iin | 120 mA |
Maximum output current per track | Iin | ±30 mA |
Maximum pulse frequency | fpulse_max | 1.44 kHz |
Direction of rotation |
| A before B when looking at the motor output shaft in clockwise rotation |
Periods per revolution | A, B | 24 |
C | – | |
Increments per revolution | A, B | 96 |
Voltage output signal (peak-to-peak) | Ut | ULow ≤ 3 V UHigh ≥ UB - 3.5 V |
Pulse duty factor in accordance with IEC 60469-1, n = constant |
| 50% ± 20% |
Phase offset A : B; n = constant | d | 90° ±20° |
Vibration resistance in accordance with EN 60068‑2‑6 |
| ≤ 10 g (5 – 2000 Hz) |
Shock resistance in accordance with EN 60068‑2‑27 |
| ≤ 100 g (t = 6 ms, 18 pulses) |
Maximum permissible magnetic field external to the motor (outer motor contour) | 25 mT / 20 kA/m | |
Maximum speed | nmax | 3600 min-1 |
Maximum angular acceleration | nmax | 3000 rad/s2 |
Maximum cable lengthObserve the limitations of the motor and/or the frequency inverter. |
| 100 m |
Duration until fault messageThe EI7C FS built-in encoder has a self-diagnostics function. If a fault is detected, the system reports it to the encoder evaluation unit by deactivating the output signals. |
| min. 100 ms – max. 300 ms |
Output leakage current in deactivated state (= fault message)The EI7C FS built-in encoder has a self-diagnostic function. If a fault is detected, the system reports it to the encoder evaluation unit by deactivating the output signals. |
| 250 µA |
Activation time of the encoder-internal diagnostics after switching on |
| 300 ms (from UB > 9 V) |
Degree of protection according to EN 60529 |
| IP66 |
Installation altitude | h | ≤ 3800 m above sea level |
Corrosion protection; surface protection |
| KS, OS1 – OS4, OSG |
Connection |
| M12 (8-pin) without temperature sensorIn the case of EI7C FS built-in encoders, the motor temperature sensor may not be included in the encoder cable due to functional safety requirements. |
Ambient temperature of motor | °C | -30 to +60 |
Storage temperature | °C | -15 to +70 |
Maximum angular acceleration |
| 104 rad/s² |
Electronic nameplate |
| – |
Functional safety |
| ✔ |