Dimensions
Refer to the following table for dimensions of XV.A encoder mounting adapters.
Mounting adapter | Design | |
|---|---|---|
Encoder shaft | Centering | |
XV0A | according to customer specification | |
XV1A | 6 mm | 50 mm |
XV2A | 10 mm | 50 mm |
XV3A | 12 mm | 80 mm |
XV4A | 11 mm | 85 mm |
XV5A | 12 mm | 45 mm |
XV6A | 10 mm | 36 mm |
A fan guard with encoder mount allows the encoder to be mounted on the motor shaft. These encoders are usually attached using three conical spring washers.
The connection between the encoder shaft and the motor shaft is realized using a coupling.
The dimensions of the mounting adapters for customer-specific encoders are not listed here. If necessary, request the required dimension sheets from SEW‑EURODRIVE.
INFORMATION
