Status and operating displays of the LED

Supply system failures (affecting one or more phases) are detected within one supply system half-wave. The regenerative power supply function is inhibited and the ready signal revoked.

The return line voltage is also detected within one supply system half-wave. It is fed back automatically into the supply system after a switch-on delay of 200 ms. The ready signal is then set again.

The supply system rectifier of the regenerative power supply always remains active.

The ready signal is revoked when a thermal overload occurs in the regenerative power supply or in the event of a power failure. This ready signal must be evaluated in order to provide thermal protection for the regenerative power supply unit.

A braking resistor must be connected to the inverter to make it possible to bring the drives to a controlled stop in case of a line interruption or power failure. This resistor is only energized during braking when there is a line interruption.

 

Unit status / grid status

 

Response

Ready signal

Status LED (TRIP)

Power failure → MDR60A.. not ready

or

Unit fault

Power failure is detected under load within one supply system half-wave.

Immediate regenerative power supply inhibit.

Input rectifier remains switched on.

Not ready for operation

Red

Grid OK again

and

no unit fault

 

 

→ MDR60A.. ready

Grid OK is detected within one supply system half-wave. After a 200 ms switch-on delay Guarantees safe operation in the event of contactor chatter. the regenerative power supply unit is automatically started.

Ready after
200 ms

Yellow