Evaluation of the ready signal

To protect the MDR60A.. regenerative power supply, the ready for operation signal must be evaluated. There are 3 options for evaluating the ready signal.

  1. Immediate disconnection of the regenerative power supply from the supply system
  2. The ready signal is transmitted directly to the controller. No additional settings are required on the device itself.
  3. Immediate switch-off of the connected inverters
  4. The ready signal is applied to a digital input of all the connected inverters. Parameterize this digital input to "External fault – active". Set the fault response to "Output stage inhibit".
  5. Stopping the connected inverters in a controlled manner
  6. The ready signal is applied to a digital input of all the connected inverters. Parameterize this digital input to "External fault – active". Set the fault response to either "Emergency stop + output stage inhibit" or "Application stop + output stage inhibit".