Type designation
Example: MDR60A0150-503-00 | ||
Product name | MD | MOVIDRIVE® |
Device type | R | Regenerative power supply |
Series | 60 | Not option-capable |
Version | A | Version status of device series |
Performance class | 0150 | 15 kW |
Connection voltage | 5 | 5 = AC 380 to 500 V |
EMC variant | 0 | No radio interference suppression |
Connection type | 3 | 3-phase |
Variants | 00 | Standard |
Options | /L | Painted printed circuit boards |