General technical data
Interference immunity | Complies with EN 61800-3 | |
Interference emission with | Complies with EN 61800-3 with line filter NF0055-503 – NF0910-503 | |
Ambient temperature ϑA | 0 °C to +40 °C | |
Ambient temperature derating | IN reduction: 3% IN per K up to max. 60 °C | |
Climate class | EN 60721-3-3, class 3K3 | |
Storage temperature | -25 °C to +70 °C (EN 60721-3-3, class 3K3) | |
Type of cooling | Temperature-controlled fan, response threshold 50 °C | |
Degree of protection EN 60529 | IP20 | |
Operating mode | Continuous duty | |
Overvoltage category | III in accordance with IEC 60664-1 | |
Installation altitude above sea level: | No restrictions apply to altitudes ≤ 1000 m. The following restrictions apply to altitudes > 1000 m:
|