FCB 51 Output stage inhibit
If you activate this FCB, the output stage will be inhibited. The brake chopper is not inhibited and is always enabled.
If no FCB is activated, then FCB 51 is active and the output stage is inhibited.
Priority of FCB 51: 1
Function/action | Response |
|---|---|
Precharging | Is not performed |
Line contactor | Is opened |
Supply function | Inhibited |
Regenerative function | Inhibited |
Signal to axes | Not ready |
MDR90B-..: DC link voltage | Goes to 0 V |
MDR91B-..: DC link voltage | Goes to 0 V |
Control of braking resistor | Enabled |