24 V supply voltage without master module

MOVIDRIVE® modular requires an external 24 V supply voltage. Use the following installation material for the connection:

  • M4 fork-type or ring lugs with insulating collar and a cable cross-section of maximum 4 mm2,
  • or
  • M4 tubular cable lugs with insulating heat shrink tubing and a cable cross-section of maximum 6 mm2.

Select the cross-section of the supply cable according to the power demand of the device to be supplied. Note the additionally required power of the directly supplied 24 V brakes for CMP motors with BK or BP brake without brake control.

The maximum permitted length of the 24 V supply cable is 30 m.

The connection is established either one-sided at the power supply module, or two-sided at the power supply module and the last axis module in the axis system, see the following figure for more details.

[1]

External DC 24 V voltage supply

[2]

DC 24 V fuse