Lifting applications
Perform the following additional steps before starting up the lifting applications:
- Observe the following information.
- Do not use the device alone as a safety device for the lifting application.
- Use additional monitoring systems or mechanical protection devices as a safety device.
- Do not use the "Release brake/deactivateDynaStop® with FCB01" function in lifting devices or applications with loads that may potentially fall down. Disable the function as follows:
- Disable the function via parameter Functions > Drive functions > FCB01 Output stage inhibit > Release brake/deactivate DynaStop® for FCB01 – enable = "0" (no).
- In the MOVISUITE® engineering software, configure the parameters according to the lifting application requirements and its safety assessment.
- Set the parameter Functions > Drive functions > FCB01 Output stage inhibit > Apply brake with STO = "1" (Yes).
- Check the setting of the parameter Drive train > ASx drive train > Controller > Motor behavior > Hoist preload in the MOVISUITE® engineering software. Set the parameter in accordance with the lifting application requirements.