Input

Unit

MCX91A-....-203-4..

Size

4

5

6

Type

0290

0420

0570

0840

1080

Nominal line voltage (according to EN 50160) Vline

3 × AC 200 – 240 V

Nominal line current AC Iline

A

26.1

37.8

51.3

75.6

97.2

Line frequency fline

Hz

50 – 60 ±5%

Controlled rectifier

Yes

Connection contacts X1

Plug connector

M8 bolt

M10 bolt