Input

Unit

MCX91A-....-2E3-4..

Size

0L

3

Type

0070

0093

0140

0213

Nominal line voltage (according to EN 50160) Vline

V

3 × AC 200 – 240

Nominal current AC IN

A

6.3

8.4

12.6

19.2

Line frequency fline

Hz

50 – 60 ±5%

Controlled rectifier

No

Connection contacts X1

Plug connector