Input
Unit | MCX91A-...--2E1-4.. | ||||
|---|---|---|---|---|---|
Size | 0L | ||||
Type | 0055 | 0070 | 0093 | 0110Using a line choke is mandatory with MCX91A-0110-2E1-4... | |
Nominal line voltage (according to EN 50160) Vline | V | 1 × AC 200 – 240 | |||
Nominal current AC IN | A | 14.8 | 16 | 20 | 20.7 |
Line frequency fline | Hz | 50 – 60 ±5% | |||
Controlled rectifier | – | Yes (precharge circuit) | |||
Connection contacts X1 | – | ||||