Fieldbus interface
Parameter designation | Description |
|---|---|
Fieldbus configuration | |
Activate fieldbus connection | Activate fieldbus connection and automatically add MOVIKIT® fieldbus monitor to the IEC project for monitoring and controlling the fieldbus interface. |
Index: 50000.150 | |
IEC name: – | |
Start address | Start address of the process data in the array of the bus system. Counting starts at 1 |
Index: 50000.151 | |
IEC name: – | |
Basic process data | Number of pieces of process data for the software module without activated "Additional functions" |
Index: 50000.159 | |
IEC name: – | |
Process data of additional functions | Additional process data of the activated "Additional functions" |
Index: 50000.161 | |
IEC name: - | |
Optional process data | Additional process data of the activated "Optional process data" |
Index: 50000.163 | |
IEC name: – | |
Additional process data user program | Additional process data that is not occupied by the software module and can be freely assigned by the user. The assignment of this process data must be programmed in the IEC program. |
Index: 50000.160 | |
IEC name: - | |
Process data length | Resulting length of the process data of the software module |
Index: – | |
IEC name: – | |
Decimal places via fieldbus | |
Number of decimal places | Define the number of decimal places for position, speed, acceleration, and jerk via fieldbus. |
Index: 50000.155 (position), 50000.156 (speed), 50000.157 (acceleration), 50000.158 (jerk) | |
IEC name: - | |
Additional functions | |
Belt stop distance via PD | Do not use the value for the "Belt stop distance" parameter from the configuration in MOVISUITE® but make this value available by means of additional process data. |
Index: 50030.113 Bit0 | |
IEC name: - | |
Belt pretravel distance via PD | Do not use the value for the "Belt pretravel distance" parameter from the configuration in MOVISUITE® but make this value available by means of additional process data. |
Index: 50030.114 Bit0 | |
IEC name: - | |
Belt overtravel distance via PD | Do not use the value for the "Belt overtravel distance" parameter from the configuration in MOVISUITE® but make this value available by means of additional process data. |
Index: 50030.115 Bit0 | |
IEC name: - | |
Fieldbus interface | |
Overview of the resulting process data assignment | |