Parallel operation (ParallelMode)

Word

Bit

Function

PO 1

Access control lower-level members

0

Represents the lower-level master device. Changing the status of this bit has no effect.

1

Lower-level device is disconnected if the bit changes to 1. If the bit changes to 0, the device is reconnected as soon as a reset is sent.

2

Lower-level device is disconnected if the bit changes to 1. If the bit changes to 0, the device is reconnected as soon as a reset is sent.

3

Lower-level device is disconnected if the bit changes to 1. If the bit changes to 0, the device is reconnected as soon as a reset is sent.

4

Reserved

5

Reserved

6

Reserved

7

Reserved

8

Reserved

9

Reserved

10

Reserved

11

Reserved

12

Reserved

13

Reserved

14

Reserved

15

Reserved