Configuring the software module

INFORMATION

For detailed information on how to use the MOVISUITE® engineering software, refer to the corresponding documentation.

 

Proceed as follows to configure the software module without MOVIKIT® ParallelMode (i.e. without combined control and reading of several devices):

  1. In MOVISUITE®, click on the software module.
  2. Configure the software module using the configuration menus.
  • For the changes made to the configuration to take effect, you have to update the configuration data. To do so, click [Update configuration data] in the respective message at the node or in the context menu of the MOVI‑C® CONTROLLER. The MOVI-C® CONTROLLER is stopped and restarted to update the configuration data.

 

Proceed as follows to configure the software module in parallel operation (using MOVIKIT® ParallelMode to control and read several devices in combination):

  1. Click the MOVIKIT® ParallelMode in the MOVISUITE® project.
  2. Configure the MOVIKIT® ParallelMode using the configuration menus.
  3. In the MOVISUITE® project, click the device on the far left of the lower-level devices of the MOVIKIT® ParallelMode (master device).
  4. In the "Functions" > "Device functions" > "Basic settings" configuration menu, select the value "Master" in the "Parallel operation" section.
  5. Configure the software module of the device in accordance with the design report (operating mode, energy storage unit, fault response, etc.).
  6. In the MOVISUITE® project, click on the other lower-level devices of the MOVIKIT® ParallelMode one by one and configure them with the following steps.
  7. In the "Functions" > "Device functions" > "Basic settings" configuration menu, select the value "Slave" in the "Parallel operation" section.
  8. Configure the software modules of the devices in accordance with the design report (operating mode, energy storage unit, fault response, etc.).
  • For the changes made to the configuration to take effect, you have to update the configuration data. To do so, click [Update configuration data] in the respective message at the node or in the context menu of the MOVI‑C® CONTROLLER. The MOVI-C® CONTROLLER is stopped and restarted to update the configuration data.