Process sequence and signal states

INFORMATION

For the behavior of the drive in idle state, observe the information for the "Stop functions" in the "Functions" > "Monitoring functions" > "Control functions" configuration menu of the inverter.

No.

Sequence

PD

Signal states

[1]

General enable

  • PO 1:0 = "1"
  • Enable/emergency stop

PO 1:0

  • "1": Enable
  • "0": Deceleration with emergency stop ramp
  • PO 1:1 = "1"
  • Enable/application stop

PO 1:1

  • "1": Enable
  • "0": Deceleration according to application limit

[1]

Selection of operating mode

"Cut length control without material sensor"

PO 6

1400 (decimal)

[1] to [2]

Start of the axis

PO 1:7

PO 18/19

PI 2

  • "1": The drive synchronizes to the master signal in a position-dependent way. The master path is specified by PO 18/19.
  • "0": The drive desynchronizes.

[2]

Drive is synchronous

PI 9:1

  • "1": The drive of the saw is synchronous with the material. Processing can begin.
  • "0": The drive is not synchronous with the material.

[3]

Stop of the axis

PO 1:7

  • "0": The drive desynchronizes with the reference position of the master signal.

[4]

Axis is desynchronized

PI 9:0

  • "0": No master-based operating mode active.