MOVIKIT® RotaryKnife Monitor

The MOVIKIT® RotaryKnife Monitor is a tool in the IEC Editor for monitoring the current state of the software module. The MOVIKIT® RotaryKnife Monitor also displays information that is not part of the process input and output data.

The MOVIKIT® RotaryKnife Monitor is automatically added to the IEC project when the software module is used. To open the MOVIKIT® RotaryKnife Monitor in CODESYS, open the "Monitor_<axis name>" element of the corresponding RotaryKnife axis via the device tree. The user interface of the MOVIKIT® RotaryKnife Monitor contains the following elements

[1]

Parameter for configuring the print mark controller

[2]

Display of the RotaryKnife curve description (NOTE: The curve profile shown is an example and does not get adapted.)

[3]

Modulo maximum of the RotaryKnife axis
(Y value at the end of the curve description)

[4]

Product length for linear master or
modulo maximum of the RotaryKnife axis for modulo master
(X value at the end of the curve description)

[5]

Synchronous angle