Basic settings

 

Parameter designation

Description

General

Activate simulation

  • Yes – Simulate axis functions.
  • No – Do not simulate axis functions.

Index: 50000.2

IEC name: Inverter.In.xSimulation

Additional functions

Energy coupling

Information: The configuration menu becomes visible when activated.

Activate or deactivate the function to couple the software module with a power supply module for exchanging energy data. The actual function is implemented via a software module on the power supply module when it is activated.

Index: 50100.240

IEC name: -

Touchprobe 1

 

INFORMATION: The configuration menu becomes visible when activated.

Activate or deactivate the function for reading the detected position and the trigger counter in the event of a trigger event. This additional function is automatically activated when the additional function "Print mark controller" is activated.

Index: 50000.20

IEC name: -

Print mark controller

 

INFORMATION: The configuration menu becomes visible when activated.

Activating or deactivating the function to add the additional function "Print mark controller" to the range of functions. When activated, the additional function "Touchprobe 1" is also activated.

Index: 50040.103

IEC name: -