Error codes

Code

Meaning

Measure

0

0hex

No error

1000

Reserved

1001

Activation of FOC mode without corresponding license on the controller

1010

More than one mode activated. Only one mode is executed. Sequence: Homing/Velocity/Positioning/FOCTorque/FOCVelocity/FOCPositioning

8976

2310hex

Overcurrent winding

Check the initialization (with correct motor and power supply).

9024

2340hex

Short circuit in the motor

12816

3210hex

Overvoltage power supply

12832

3220hex

Undervoltage power supply

17168

4310hex

Temperature μ controller exceeded

17169

4311hex

Power output stage temperature exceeded

20757

33792

8400hex

Error with speed control.

Check your parameters.

34321

8611hex

Error with position control.

Check your parameters.

34322

8612hex

Error during position control under pseudo closed loop. Number of correction cycles reached and position deviation present.

61441

F001hex

Encoder feedback not configured under closed loop.

Configure encoder feedback.

61442

F002hex

No commutation detection under closed loop after restart.

Perform a commutation detection.

61443

F003hex

Movement not possible during commutation detection.

61456

F010hex

System communication timeout

61457

F011hex

The command output inhibit (BASP) is active.

61472

F020hex

The selected operating mode is not supported.

61504

F040hex

Upper limit of missing SYNC signals reached.

61552

F070hex

An internal error occurred.

Contact SEW‑EURODRIVE Service.

61553

F071hex

An internal error occurred.

Contact SEW‑EURODRIVE Service.

61568

F080hex

An internal error occurred.

Contact SEW‑EURODRIVE Service.

61695

F0FFhex

More than 8 errors have occurred.

Contact SEW‑EURODRIVE Service.